(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ScotchBrite TM Bevel【1-5 Pieces Per Package】

ScotchBrite <sup>TM</sup> Bevel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Nonwoven Fiber Disc
•Major Diameter (mm): 90
•Inner Diameter Size (mm): M10X1.5mm
•Max. Rotational Speed (rpm): 12000

Part Number

Configured Part Number is shown.

Part Number
BEBERU-BRO
BEBERU-GRE
BEBERU-RED
CNS-BEBERU-BLA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Particle Size
(#)
Abrasive grain Color

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10180A Abrasive GrainBrown
5 Piece(s)Available

6 Days

Stock

13400Silicon carbide abrasive grainGreen

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

13320A Abrasive GrainRed

5 Pieces Per Package

1 Pack(s)Available

Same day

Stock

13120Silicon carbide abrasive grainBlack

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum Outer diameter Dimensions(mm) 90
Inner Diameter Dimension(mm) M10X1.5mm Number Contained In A Packet(Sheets) 5 Max. Rotational Speed(rpm) 12000

Additional Products in this Category

Tech Support