(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Measuring Range (mm/m): ±5.000
•Display (Digital/Analog): Digital
•Trusco Code: -
•Minimum Read Value (mm/m): 0.001
•External Output Signal (Presence): Available
Part Number
Configured Part Number is shown.
DL-S2
Product Type | Digital Level Gauge | Length(mm) | 167 |
---|---|---|---|
Magnet | NA | Height(mm) | 59 |
Thickness(mm) | 111 | Measuring Range(mm/m) | ±5.000 |
Minimum Read Value(mm/m) | 0.001 | External output signal(Presence) | Available |
Measuring Range(°C) | ±0.2865 | Accuracy(mm/m) | Operating Temperature: 17-23°C ±0.85% rdg (0-±2 mm/m, 0-±0.1146°) ±1.0% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°) Operating Temperature0-40°C ±2.6% rdg (0-2 mm/m, 0-±0.1146°)±2.7% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°) |
Measurement Surface Total Length(mm) | 150 | Display(Digital/Analog) | Digital |
Show More | |||
Product Dimensions(mm) | Base dimension:L150 X W55 | Trusco Code | - |
Power Supply | AA Batteries x 6, AC Adapter (Included) | Specifications, description | Continuous Use Time: Manganese Dry Battery, Approximately 27 Hours / Alkaline Dry Battery, Approximately 55 Hours / External Output Signal: Compatible with RS-232C |
Operating Temperature Range(°C) | 0–40 | Repeat accuracy(°C) | Within ±0.005 mm/m and ±0.0003° |
Note | This is the sensor part. | Mass(g) | 2000 |
Show Less |
Product Type | Digital Level Gauge | Length(mm) | 167 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 59 | Thickness(mm) | 111 | Measuring Range(mm/m) | ±5.000 |
Minimum Read Value(mm/m) | 0.001 | External output signal(Presence) | Available | Measuring Range(°C) | ±0.2865 |
Accuracy(mm/m) | Operating Temperature: 17-23°C ±0.85% rdg (0-±2 mm/m, 0-±0.1146°) ±1.0% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°) Operating Temperature0-40°C ±2.6% rdg (0-2 mm/m, 0-±0.1146°)±2.7% rdg (±2-±5 mm/m, ±0.1146°-±0.2865°) | Measurement Surface Total Length(mm) | 150 | Display(Digital/Analog) | Digital |
Product Dimensions(mm) | Base dimension:L150 X W55 | Trusco Code | - | Power Supply | AA Batteries x 6, AC Adapter (Included) |
Specifications, description | Continuous Use Time: Manganese Dry Battery, Approximately 27 Hours / Alkaline Dry Battery, Approximately 55 Hours / External Output Signal: Compatible with RS-232C | Operating Temperature Range(°C) | 0–40 | Repeat accuracy(°C) | Within ±0.005 mm/m and ±0.0003° |
Note | This is the sensor part. | Mass(g) | 2000 |
Please check the type/dimensions/specifications of the part DL-S2 in the Level NIC Separate System series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy