(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 173
•Height (mm): 59 (Up to the top of antenna)
•Thickness (mm): 147
•Measuring Range (mm/m): ±5.000
Part Number
Configured Part Number is shown.
DL-S2W
Product Type | Digital Level Gauge | Length(mm) | 173 |
---|---|---|---|
Magnet | NA | Height(mm) | 59 (Up to the top of antenna) |
Thickness(mm) | 147 | Measuring Range(mm/m) | ±5.000 |
Minimum Read Value(mm/m) | 0.001 | External output signal(Presence) | Available |
Measuring Range(°C) | ±0.2865 | Minimum Read Value(°C) | ±0.0001 |
Accuracy(mm/m) | ±0.85%rdg | Measurement Surface Total Length(mm) | 150 |
Show More | |||
Bottom Config.(Flat / V-groove) | Flat | Display(Digital/Analog) | Digital |
Product Dimensions(mm) | Base dimension: 150X55 | Trusco Code | - |
Power Supply | 9 V Square Battery x 1 (or nominal 8.4 V square rechargeable battery) Uses the AC Adapter (sold separately) | Specifications, description | Wireless exclusive model, Wireless system: Bluetooth Class 1 / Continuous usage time: Alkaline dry battery, approx. 10 hours (nominal 8.4 V square rechargeable battery, approx. 3-4 hours) |
Repeat accuracy(°C) | Within ±0.005 mm/m and ±0.0003° | Mass(g) | 2100 |
Show Less |
Product Type | Digital Level Gauge | Length(mm) | 173 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 59 (Up to the top of antenna) | Thickness(mm) | 147 | Measuring Range(mm/m) | ±5.000 |
Minimum Read Value(mm/m) | 0.001 | External output signal(Presence) | Available | Measuring Range(°C) | ±0.2865 |
Minimum Read Value(°C) | ±0.0001 | Accuracy(mm/m) | ±0.85%rdg | Measurement Surface Total Length(mm) | 150 |
Bottom Config.(Flat / V-groove) | Flat | Display(Digital/Analog) | Digital | Product Dimensions(mm) | Base dimension: 150X55 |
Trusco Code | - | Power Supply | 9 V Square Battery x 1 (or nominal 8.4 V square rechargeable battery) Uses the AC Adapter (sold separately) | Specifications, description | Wireless exclusive model, Wireless system: Bluetooth Class 1 / Continuous usage time: Alkaline dry battery, approx. 10 hours (nominal 8.4 V square rechargeable battery, approx. 3-4 hours) |
Repeat accuracy(°C) | Within ±0.005 mm/m and ±0.0003° | Mass(g) | 2100 |
Please check the type/dimensions/specifications of the part DL-S2W in the Levelnic DL-S2W series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy