(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor No.192 (Part Numbers)

Protractor No.192
  • Volume Discount

•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Beam Model: No Beam
•Display (Digital/Analog): Analog
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRT192-90S
PRT192-120S
PRT192-200S
PRT192-250S
PRT192-300S
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Display
(°)
Diameter
(mm)
Surface Finish
(Silver / Stainless Steel)
Main Body Thickness
(mm)
Instrumental Error
1 Piece(s)Available

8 Days or more

190Stainless Steel1.2±20´
1 Piece(s)Available

8 Days or more

1120Silver1.5±20´
1 Piece(s)Available

10 Days or more

0.5210Silver2.0±15´
1 Piece(s)Available

8 Days or more

0.5250Silver2.0±15´
1 Piece(s)Available

9 Days or more

0.5320Silver2.5±15´

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Beam Model Without Pole
Display(Digital/Analog) Analog Material Stainless Steel

Additional Products in this Category

Tech Support