(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Digital Level gauge
•Length (mm): 170
•Height (mm): 52
•Thickness (mm): 160
•Measuring Range (mm/m): ±5.00
Part Number
Configured Part Number is shown.
DL-M3LS
Product Type | Digital Level Gauge | Length(mm) | 170 |
---|---|---|---|
Magnet | NA | Height(mm) | 52 |
Thickness(mm) | 160 | Measuring Range(mm/m) | ±5.00 |
Minimum Read Value(mm/m) | 0.01 | External output signal(Presence) | Available |
Accuracy(mm/m) | Operating Temperature: the higher of 17-23°C ±0.02 mm/m or ±3% rdg (0-±2 mm/m)±4% rdg (±2-±5 mm/m) Operating Temperature: Higher of 0-40°C ±0.02 mm/m or ±5% rdg (0-±2 mm/m)±6% rdg (±2-±5 mm/m) | Measurement Surface Total Length(mm) | 150 |
Display(Digital/Analog) | Digital | Trusco Code | - |
Show More | |||
Power Supply | 9V square battery X 1 | Specifications, description | Vertical measurement is also possible from L type base |
Base Perpendicularity(mm) | ±0.035 or less | Mass(g) | 2800 |
Show Less |
Product Type | Digital Level Gauge | Length(mm) | 170 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 52 | Thickness(mm) | 160 | Measuring Range(mm/m) | ±5.00 |
Minimum Read Value(mm/m) | 0.01 | External output signal(Presence) | Available | Accuracy(mm/m) | Operating Temperature: the higher of 17-23°C ±0.02 mm/m or ±3% rdg (0-±2 mm/m)±4% rdg (±2-±5 mm/m) Operating Temperature: Higher of 0-40°C ±0.02 mm/m or ±5% rdg (0-±2 mm/m)±6% rdg (±2-±5 mm/m) |
Measurement Surface Total Length(mm) | 150 | Display(Digital/Analog) | Digital | Trusco Code | - |
Power Supply | 9V square battery X 1 | Specifications, description | Vertical measurement is also possible from L type base | Base Perpendicularity(mm) | ±0.035 or less |
Mass(g) | 2800 |
Please check the type/dimensions/specifications of the part DL-M3LS in the Leveling L Type DL-m3LS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy