(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Hard Ball GSBH

GS MILL Hard Ball GSBH

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

Part Number
GSBH20020SF
GSBH20030SF
GSBH20050SF
GSBH20075SF
GSBH20100SF
GSBH20125SF
GSBH20150SF
GSBH20200SF
GSBH20250SF
GSBH20300SF
GSBH20400SF
GSBH20500SF
GSBH20600SF
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
O.D. Dc
(mm)
Outer Diameter Tolerance
(mm)
1 Piece(s)Available

8 Days or more

0.20.4500.640.410
1 Piece(s)Available

8 Days or more

0.30.6500.940.610
1 Piece(s)Available

8 Days or more

0.51501.54110
1 Piece(s)Available

8 Days or more

0.751.5502.341.510
1 Piece(s)Available

8 Days or more

126036215
1 Piece(s)Available

8 Days or more

1.252.5603.862.515
1 Piece(s)Available

11 Days or more

1.53604.56315
1 Piece(s)Available

8 Days or more

247066415
1 Piece(s)Available

8 Days or more

2.55807.56515
1 Piece(s)Available

8 Days or more

3680-66-
1 Piece(s)Available

8 Days or more

4890-88-
1 Piece(s)Available

8 Days or more

510100-1010-
1 Piece(s)Available

8 Days or more

612110-1212-

Loading...

  1. 1

Basic Information

Model Ball Work Material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support