(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

G Spiral Tap GSP

G Spiral Tap GSP
  • Volume Discount

From general steel to difficult-to-cut materials, this coated tap allows high-speed, high-efficiency threading of blind holes.
[Features]
· A tap that adopts powdered high-speed steel with excellent wear resistance and has a TiN coated surface.
· It has a stable life using high-speed, high-precision threading.
· Special relief prevents over-cutting due to excessive advancement of the tap.
[Applications]
· High-speed, high-efficiency threading of through holes on materials ranging from general steel to difficult-to-cut materials.

PDF

Part Number

Configured Part Number is shown.

GSP8M1.25

Part Number
GSP8M1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Nominal M8 Pitch, Number of Threading(mm) 1.25
Chamfer threads 2.5P Tool Material Type Alloy HSS work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available
Surface Treatment TiN Overall Length (L)(mm) 70 shank diameter Ds(mm) 6.2
Class TAP Limit G7 Thread Length l(mm) 8.75 Number of Grooves Flutes 3
Under-head Length Ln(mm) 34 Neck diameter dn(mm) 6 Model Type(Type) 3
Quantity of units ordered(piece) 1

Additional Products in this Category

Tech Support