(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.
Part Number
Configured Part Number is shown.
EHT6M1X1.5
Part Number |
---|
EHT6M1X1.5 |
Loading...
Screw Types | Meter | Tool Material Type | Carbide | work material | Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Surface Treatment | TiCN | Quantity of units ordered(piece) | 1 |
Please check the type/dimensions/specifications of the part EHT6M1X1.5 in the Hand Taps - Carbide, TiCN Coated, EHT series.
Part Number |
---|
EHT12M1.75X3 |
EHT3M0.5X1.5 |
EHT3M0.5X3 |
EHT6M1X3 |
EHT8M1.25X1.5 |
EHT8M1.25X3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy