(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Carbide, TiCN Coated, EHT (EHT6M1X3)

Hand Taps - Carbide, TiCN Coated, EHT EHT6M1X3
  • Volume Discount

Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

EHT6M1X3

Part Number
EHT6M1X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
1 Piece(s)Available

8 Days or more

M613P626G51932

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiCN Quantity of units ordered(piece) 1

Please check the type/dimensions/specifications of the part EHT6M1X3 in the Hand Taps - Carbide, TiCN Coated, EHT series.

Products like this...

Part Number
EHT12M1.75X1.5
EHT12M1.75X3
EHT3M0.5X1.5
EHT3M0.5X3
EHT8M1.25X1.5
EHT8M1.25X3
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
1 Piece(s)Available

8 Days or more

M121.751.5P828.5G72943
1 Piece(s)Available

8 Days or more

M121.753P828.5G72943
1 Piece(s)Available

8 Days or more

M30.51.5P464G51131
1 Piece(s)Available

8 Days or more

M30.53P464G51131
1 Piece(s)Available

8 Days or more

M81.251.5P706.2G62233
1 Piece(s)Available

8 Days or more

M81.253P706.2G62233

Additional Products in this Category

Tech Support