(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Ball Long Shank 2GEOLSR (2GEOLSR2)

Part Number

Configured Part Number is shown.

2GEOLSR2

Part Number
2GEOLSR2
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Under-head Length ℓ2
(mm)
O.D. Dc
(mm)
Outer Diameter Tolerance
(mm)
1 Piece(s)Available

8 Days or more

261201560~-0.0315415

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove

Please check the type/dimensions/specifications of the part 2GEOLSR2 in the X's Mill Geo Ball Long Shank 2GEOLSR series.

Products like this...

Part Number
2GEOLSR10
2GEOLSR12.5
2GEOLSR15
2GEOLSR2.5
2GEOLSR3
2GEOLSR3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Under-head Length ℓ2
(mm)
O.D. Dc
(mm)
Outer Diameter Tolerance
(mm)
1 Piece(s)Available

8 Days or more

1030230-200~-0.04-20-
1 Piece(s)Available

8 Days or more

12.538230-250~-0.04-25-
1 Piece(s)Available

8 Days or more

1545230100320~-0.041003020
1 Piece(s)Available

8 Days or more

2.57.51402060~-0.0320515
1 Piece(s)Available

12 Days or more

39160-60~-0.03-6-
1 Piece(s)Available

8 Days or more

3.5111602580~-0.0325720

Additional Products in this Category

Tech Support