(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, TiAlN Coated, AG-SUS Drill Bit, Short

HSS Solid Drill Bits - Straight/End Mill Shank, TiAlN Coated, AG-SUS Drill Bit, Short
  • Volume Discount

Drill capable of stable hole drilling with AG coating excellent in heat resistance.
[Features]
· Newly developed optimal drill shape adopted for machining high alloy HSS, AG coatings, and stainless steel.
· It has a cutting edge shape that's excellent in the segmentation of chips and a groove shape that achieves both high chip discharge performance and drill rigidity.
· Stable machining accuracy is achieved by using a high-precision end mill shank.
[Applications]
· Optimal for stainless steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGSUSS1.0
AGSUSS1.01
AGSUSS1.02
AGSUSS1.03
AGSUSS1.04
AGSUSS1.05
AGSUSS1.06
AGSUSS1.07
AGSUSS1.08
AGSUSS1.09
AGSUSS1.1
AGSUSS1.3
AGSUSS1.4
AGSUSS1.5
AGSUSS1.6
AGSUSS1.7
AGSUSS1.8
AGSUSS1.9
AGSUSS1.11
AGSUSS1.12
AGSUSS1.13
AGSUSS1.14
AGSUSS1.15
AGSUSS1.16
AGSUSS1.17
AGSUSS1.18
AGSUSS1.19
AGSUSS1.21
AGSUSS1.22
AGSUSS1.23
AGSUSS1.24
AGSUSS1.25
AGSUSS1.26
AGSUSS1.27
AGSUSS1.28
AGSUSS1.29
AGSUSS1.31
AGSUSS1.32
AGSUSS1.33
AGSUSS1.34
AGSUSS1.35
AGSUSS1.36
AGSUSS1.37
AGSUSS1.38
AGSUSS1.39
AGSUSS1.41
AGSUSS1.42
AGSUSS1.43
AGSUSS1.44
AGSUSS1.45
AGSUSS1.46
AGSUSS1.47
AGSUSS1.48
AGSUSS1.49
AGSUSS1.52
AGSUSS1.53
AGSUSS1.55
AGSUSS1.56
AGSUSS1.57
AGSUSS1.58
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

10 Days or more

1640End Mill Shank3
1 Piece(s)Available

8 Days or more

1.01640End Mill Shank3
1 Piece(s)Available

12 Days or more

1.02640End Mill Shank3
1 Piece(s)Available

12 Days or more

1.03640End Mill Shank3
1 Piece(s)Available

12 Days or more

1.04640End Mill Shank3
1 Piece(s)Available

12 Days or more

1.05640End Mill Shank3
1 Piece(s)Available

8 Days or more

1.06640End Mill Shank3
1 Piece(s)Available

8 Days or more

1.07740End Mill Shank3
1 Piece(s)Available

12 Days or more

1.08740End Mill Shank3
1 Piece(s)Available

12 Days or more

1.09740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.1740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.3840End Mill Shank3
1 Piece(s)Available

12 Days or more

1.4940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.5940End Mill Shank3
1 Piece(s)Available

Same day

Stock

1.61044End Mill Shank3
1 Piece(s)Available

8 Days or more

1.71044End Mill Shank3
1 Piece(s)Available

Same day

Stock

1.81144End Mill Shank3
1 Piece(s)Available

12 Days or more

1.91144End Mill Shank3
1 Piece(s)Available

8 Days or more

1.11740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.12740End Mill Shank3
1 Piece(s)Available

12 Days or more

1.13740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.14740End Mill Shank3
1 Piece(s)Available

Same day

Stock

1.15740End Mill Shank3
1 Piece(s)Available

12 Days or more

1.16740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.17740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.18740End Mill Shank3
1 Piece(s)Available

8 Days or more

1.19840End Mill Shank3
1 Piece(s)Available

12 Days or more

1.21840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.22840End Mill Shank3
1 Piece(s)Available

12 Days or more

1.23840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.24840End Mill Shank3
1 Piece(s)Available

Same day

Stock

1.25840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.26840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.27840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.28840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.29840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.31840End Mill Shank3
1 Piece(s)Available

12 Days or more

1.32840End Mill Shank3
1 Piece(s)Available

8 Days or more

1.33940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.34940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.35940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.36940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.37940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.38940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.39940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.41940End Mill Shank3
1 Piece(s)Available

12 Days or more

1.42940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.43940End Mill Shank3
1 Piece(s)Available

12 Days or more

1.44940End Mill Shank3
1 Piece(s)Available

10 Days or more

1.45940End Mill Shank3
1 Piece(s)Available

10 Days or more

1.46940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.47940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.48940End Mill Shank3
1 Piece(s)Available

8 Days or more

1.49940End Mill Shank3
1 Piece(s)Available

12 Days or more

1.521044End Mill Shank3
1 Piece(s)Available

12 Days or more

1.531044End Mill Shank3
1 Piece(s)Available

12 Days or more

1.551044End Mill Shank3
1 Piece(s)Available

8 Days or more

1.561044End Mill Shank3
1 Piece(s)Available

12 Days or more

1.571044End Mill Shank3
1 Piece(s)Available

12 Days or more

1.581044End Mill Shank3

Loading...

Basic Information

Work Material general steel / Stainless Steel / Aluminum / Titanium / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type TiAlN Oil-Hole Presence NA tip angle(Degree) 135
Units Ordered(Book) 1

Additional Products in this Category

Tech Support