(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL Roughing 2.5D GSXRE-2.5D

GSX MILL Roughing 2.5D GSXRE-2.5D

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Improved fracture resistance when used at high speeds for high efficiency. The GSX coating further improves heat resistance and abrasion resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSXRE4040-2.5D
GSXRE4050-2.5D
GSXRE4060-2.5D
GSXRE4070-2.5D
GSXRE4080-2.5D
GSXRE4090-2.5D
GSXRE4100-2.5D
GSXRE4110-2.5D
GSXRE4120-2.5D
GSXRE4140-2.5D
GSXRE4160-2.5D
GSXRE4180-2.5D
GSXRE4200-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
Chamfer C
(mm)
1 Piece(s)Available

8 Days or more

41064540.2
1 Piece(s)Available

8 Days or more

512.565050.2
1 Piece(s)Available

8 Days or more

61565060.3
1 Piece(s)Available

8 Days or more

717.586070.3
1 Piece(s)Available

8 Days or more

82086080.4
1 Piece(s)Available

8 Days or more

922.5107090.4
1 Piece(s)Available

8 Days or more

10251070100.5
1 Piece(s)Available

8 Days or more

1127.51275110.5
1 Piece(s)Available

8 Days or more

12301275120.6
1 Piece(s)Available

8 Days or more

14351690140.7
1 Piece(s)Available

8 Days or more

16401690160.8
1 Piece(s)Available

8 Days or more

184520100180.9
1 Piece(s)Available

8 Days or more

205020100201

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Roughing
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support