(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL Slot 1.5D GSXSLT-1.5D (Part Numbers)

GSX MILL Slot 1.5D GSXSLT-1.5D

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of continuous high-efficiency machining from drilling to grooving. Optimal for thin plates and small machines with low clamping force.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSXSLT0400C-1.5D
GSXSLT0500C-1.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

46454
1 Piece(s)Available

8 Days or more

57.5505

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 3 Model Square
Coating For General Steels (AlCrN, etc.) Link Diameter (d)(mm) 6 Processing Applications Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts
Flute Shape With Lead Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support