(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Happi Sanding Disc TOP【1-20 Pieces Per Package】

Happi Sanding Disc TOP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Low cost yet high performance. Yanase's No. 1 disc.
· Compared to the UNI Top disc, its paper specification is economical and reduce costs.
· Abundant particle sizes for rough cutting to semi-finished grinding.
· No clogging and unlikely to burn.
· There is also a screw type one-touch type "One-Touch Happy TOP"

Part Number

Configured Part Number is shown.

Part Number
HTOP125A7
HTOP180A3
HTOP180A4
HTOP180A5
HTOP180A12
HTOP180Z3
HTOP180Z4
HTOP180Z5
HTOPA3
HTOPA4
HTOPA5
HTOPA6
HTOPA7
HTOPA8
HTOPA9
HTOPA10
HTOPA11
HTOPA12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
abrasive grain Packaging Quantity
(Sheets)
Maximum Number of Rotation
(min-1)

10 Pieces Per Package

1 Pack(s)Available

49 Days or more

Stainless Steel[○]12522120[A Abrasive Grain] Alundum (A)1011000
1 Piece(s)Available

49 Days or more

general steel[◎] / Stainless Steel[○]1802240[A Abrasive Grain] Alundum (A)58000

5 Pieces Per Package

1 Pack(s)Available

49 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]1802260[A Abrasive Grain] Alundum (A)58000

5 Pieces Per Package

1 Pack(s)Available

49 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]1802280[A Abrasive Grain] Alundum (A)58000

5 Pieces Per Package

1 Pack(s)Available

49 Days or more

Stainless Steel[◎]18022400[A Abrasive Grain] Alundum (A)58000

5 Pieces Per Package

1 Pack(s)Available

44 Days or more

Stainless Steel[○]1802240Zirconia (Z)58000

5 Pieces Per Package

1 Pack(s)Available

39 Days or more

general steel[◎] / Stainless Steel[◎] / Brass / Gunmetal[○] / Aluminum[○] / Plastic[○]1802260Zirconia (Z)58000

5 Pieces Per Package

1 Pack(s)Available

49 Days or more

Stainless Steel[○]1802280Zirconia (Z)58000
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Aluminum[○]1001540[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]1001560[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

34 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[○]1001580[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

15 Days or more

Stainless Steel[◎] / Cast Iron[○]10015100[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Cast Iron[○]10015120[A Abrasive Grain] Alundum (A)2013000

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

Stainless Steel[◎]10015150[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]10015180[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]10015240[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]10015320[A Abrasive Grain] Alundum (A)2013000
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]10015400[A Abrasive Grain] Alundum (A)2013000

Loading...

  1. 1

Basic Information

Type Multi-blade disc

Additional Products in this Category

Tech Support