(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Radius AGRERS-R

AG Mill, Roughing, Radius AGRERS-R
  • Volume Discount

Capable of high-efficiency roughing in grooves and corner rounding of materials from steel to stainless steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
AGRERS6R0.5
AGRERS6R1
AGRERS8R0.5
AGRERS8R1
AGRERS10R1
AGRERS10R1.5
AGRERS10R2
AGRERS12R1
AGRERS12R1.5
AGRERS12R2
AGRERS16R2
AGRERS16R2.5
AGRERS16R3
AGRERS16R4
AGRERS20R2.5
AGRERS20R3
AGRERS20R4
AGRERS25R2.5
AGRERS25R3
AGRERS25R4
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (l)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

60.5154606
1 Piece(s)Available

8 Days or more

61154606
1 Piece(s)Available

8 Days or more

80.52046510
1 Piece(s)Available

8 Days or more

812046510
1 Piece(s)Available

8 Days or more

1012547510
1 Piece(s)Available

8 Days or more

101.52547510
1 Piece(s)Available

8 Days or more

1022547510
1 Piece(s)Available

8 Days or more

1213048012
1 Piece(s)Available

8 Days or more

121.53048012
1 Piece(s)Available

8 Days or more

1223048012
1 Piece(s)Available

8 Days or more

1624049516
1 Piece(s)Available

8 Days or more

162.54049516
1 Piece(s)Available

8 Days or more

1634049516
1 Piece(s)Available

8 Days or more

1644049516
1 Piece(s)Available

8 Days or more

202.545411020
1 Piece(s)Available

8 Days or more

20345411020
1 Piece(s)Available

8 Days or more

20445411020
1 Piece(s)Available

8 Days or more

252.550512025
1 Piece(s)Available

8 Days or more

25350512025
1 Piece(s)Available

8 Days or more

25450512025

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS Processing Applications Plane / Side / Curved surface
Coating TiAlN Torsion Angle (θ) Standard torsion / (30-40°)

Additional Products in this Category

Tech Support