(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill Short SRE (SRE6)

Roughing End Mill Short SRE SRE6
  • Volume Discount

Capable of roughing of materials from steel to stainless steel and aluminum. The notches have a large pitch.

PDF

Part Number

Configured Part Number is shown.

SRE6

Part Number
SRE6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6154660

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SRE6 in the Roughing End Mill Short SRE series.

Products like this...

Part Number
SRE12
SRE14
SRE15
SRE16
SRE18
SRE8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

123041280
1 Piece(s)Available

8 Days or more

143541690
1 Piece(s)Available

8 Days or more

153541690
1 Piece(s)Available

8 Days or more

164041695
1 Piece(s)Available

8 Days or more

1840420105
1 Piece(s)Available

8 Days or more

82041065

Additional Products in this Category

Tech Support