(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Hard, Regular Shank, Long 2-Flute RSL2SE (RSL2SE4)

Super Hard, Regular Shank, Long 2-Flute RSL2SE RSL2SE4
  • Volume Discount

General purpose end mill. Suitable for grooving deep grooves or in deep locations.

PDF

Part Number

Configured Part Number is shown.

RSL2SE4

Part Number
RSL2SE4
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

420655

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Copper Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part RSL2SE4 in the Super Hard, Regular Shank, Long 2-Flute RSL2SE series.

Products like this...

Part Number
RSL2SE14
RSL2SE17
RSL2SE18
RSL2SE5
RSL2SE6
RSL2SE7
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

145512105
1 Piece(s)Available

8 Days or more

176516120
1 Piece(s)Available

8 Days or more

186516120
1 Piece(s)Available

12 Days or more

525660
1 Piece(s)Available

9 Days or more

625660
1 Piece(s)Available

8 Days or more

735875

Additional Products in this Category

Tech Support