(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G Standard End Mill, 3-Flute 3GE

Part Number

Configured Part Number is shown.

Part Number
3GE3
3GE3.5
3GE4
3GE4.5
3GE5
3GE5.5
3GE6
3GE6.5
3GE7
3GE7.5
3GE8
3GE8.5
3GE9
3GE9.5
3GE10
3GE11
3GE12
3GE13
3GE14
3GE15
3GE16
3GE17
3GE18
3GE19
3GE20
3GE21
3GE22
3GE23
3GE24
3GE26
3GE27
3GE28
3GE29
3GE30
3GE31
3GE32
3GE33
3GE34
3GE35
3GE36
3GE37
3GE38
3GE39
3GE40
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

36650
1 Piece(s)Available

8 Days or more

3.58860
1 Piece(s)Available

8 Days or more

48860
1 Piece(s)Available

8 Days or more

4.510860
1 Piece(s)Available

8 Days or more

510860
1 Piece(s)Available

12 Days or more

5.512860
1 Piece(s)Available

8 Days or more

612860
1 Piece(s)Available

12 Days or more

6.5141065
1 Piece(s)Available

8 Days or more

7141065
1 Piece(s)Available

8 Days or more

7.5141065
1 Piece(s)Available

8 Days or more

8141065
1 Piece(s)Available

8 Days or more

8.5181070
1 Piece(s)Available

8 Days or more

9181070
1 Piece(s)Available

8 Days or more

9.5181070
1 Piece(s)Available

8 Days or more

10181070
1 Piece(s)Available

8 Days or more

11221280
1 Piece(s)Available

8 Days or more

12221280
1 Piece(s)Available

8 Days or more

13261690
1 Piece(s)Available

8 Days or more

14261690
1 Piece(s)Available

8 Days or more

15301695
1 Piece(s)Available

8 Days or more

16301695
1 Piece(s)Available

8 Days or more

173520105
1 Piece(s)Available

8 Days or more

183520105
1 Piece(s)Available

8 Days or more

194020110
1 Piece(s)Available

13 Days or more

204020110
1 Piece(s)Available

8 Days or more

214520110
1 Piece(s)Available

8 Days or more

224520110
1 Piece(s)Available

8 Days or more

235025120
1 Piece(s)Available

8 Days or more

245025120
1 Piece(s)Available

8 Days or more

265025120
1 Piece(s)Available

8 Days or more

275525125
1 Piece(s)Available

8 Days or more

285525125
1 Piece(s)Available

8 Days or more

295525125
1 Piece(s)Available

8 Days or more

305525125
1 Piece(s)Available

8 Days or more

316032145
1 Piece(s)Available

8 Days or more

326032145
1 Piece(s)Available

8 Days or more

336032145
1 Piece(s)Available

8 Days or more

346032145
1 Piece(s)Available

8 Days or more

356032145
1 Piece(s)Available

8 Days or more

366032145
1 Piece(s)Available

8 Days or more

376532150
1 Piece(s)Available

8 Days or more

386532150
1 Piece(s)Available

8 Days or more

396532150
1 Piece(s)Available

8 Days or more

406532150

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 3
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts Coating TiN
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support