(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Roughing End Mill, Regular Length, Short SGFRERS (SGFRERS6)

SG-FAX Roughing End Mill, Regular Length, Short SGFRERS SGFRERS6
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

SGFRERS6

Part Number
SGFRERS6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

6153660

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part SGFRERS6 in the SG-FAX Roughing End Mill, Regular Length, Short SGFRERS series.

Products like this...

Part Number
SGFRERS13
SGFRERS14
SGFRERS15
SGFRERS7
SGFRERS8
SGFRERS9
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

133541690
1 Piece(s)Available

8 Days or more

143541690
1 Piece(s)Available

8 Days or more

153541690
1 Piece(s)Available

8 Days or more

72031065
1 Piece(s)Available

8 Days or more

82031065
1 Piece(s)Available

8 Days or more

92531075

Additional Products in this Category

Tech Support