(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AG Mill, Roughing, Medium AGREM (AGREM6)

AG Mill, Roughing, Medium AGREM AGREM6

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

AGREM6

Part Number
AGREM6
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

8 Days or more

6164680--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating AG Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part AGREM6 in the AG Mill, Roughing, Medium AGREM series.

Products like this...

Part Number
AGREM12
AGREM14
AGREM15
AGREM15N
AGREM16
AGREM8
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

10 Days or more

1240412110--
1 Piece(s)Available

12 Days or more

1440412110--
1 Piece(s)Available

8 Days or more

15404161255313.3
1 Piece(s)Available

8 Days or more

1540416125--
1 Piece(s)Available

8 Days or more

16484161255614.3
1 Piece(s)Available

8 Days or more

8254890--

Additional Products in this Category

Tech Support