(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uni Top Mini Disc

Uni Top Mini Disc

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The back-up base is elastic with relatively good deflection, making this product easy to use.

[Features]
· Discs manufactured with polishing cloth surrounding the periphery.
· Unlikely to clog or burn, preventing heat distortion and enabling continuous work.
· "Autogenous" properties ensure a constant surface roughness from start to finish.
· Suitable for removal of spatter and beads, metal deburring, rust removal, and polishing after welding.

Part Number

Configured Part Number is shown.

Part Number
TOP58A4
TOP58A5
TOP58A6
TOP58A7
TOP58A9
TOP58A10
TOP58A11
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Particle Size
(#)
1 Piece(s)Available

9 Days or more

general steel[◎] / Stainless Steel[○] / Cast Iron[◎]60
1 Piece(s)Available

9 Days or more

Stainless Steel[◎] / Cast Iron[◎]80
1 Piece(s)Available

35 Days or more

Stainless Steel[◎]100
1 Piece(s)Available

9 Days or more

Stainless Steel[◎]120
1 Piece(s)Available

37 Days or more

Stainless Steel[◎]180
1 Piece(s)Available

35 Days or more

Stainless Steel[◎]240
1 Piece(s)Available

37 Days or more

Stainless Steel[◎]320

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 58 Inner Diameter Dimension(mm) 10
abrasive grain Alundum (A) Packaging Quantity(Sheets) 5 Maximum Number of Rotation(min-1) 20000

Additional Products in this Category

Tech Support