(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD

HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD
  • Volume Discount

High-speed drill for high efficiency machining of aluminum alloys.
[Features]
· It utilizes DLC coating (diamond-like carbon) with high hardness, a low coefficient of friction and abrasion resistance.
· Has low adhesion and eliminates troubles such as chip clogging which are likely to occur in aluminum processing.
[Applications]
· The coefficient of friction is small, and since the aluminum is unlikely to weld, high friction efficiency with aluminum alloys is demonstrated.

PDF

Part Number

Configured Part Number is shown.

Part Number
DLCHD1.2
DLCHD1.4
DLCHD1.5
DLCHD1.8
DLCHD1.9
DLCHD2.1
DLCHD2.2
DLCHD2.4
DLCHD2.5
DLCHD2.6
DLCHD2.9
DLCHD3.5
DLCHD3.6
DLCHD3.7
DLCHD3.8
DLCHD3.9
DLCHD4.0
DLCHD4.1
DLCHD4.2
DLCHD4.3
DLCHD4.5
DLCHD4.6
DLCHD4.7
DLCHD4.8
DLCHD4.9
DLCHD5.2
DLCHD5.3
DLCHD5.4
DLCHD5.6
DLCHD5.7
DLCHD5.8
DLCHD6.2
DLCHD6.3
DLCHD6.4
DLCHD6.5
DLCHD6.6
DLCHD6.7
DLCHD6.9
DLCHD7.1
DLCHD7.2
DLCHD7.3
DLCHD7.4
DLCHD7.6
DLCHD7.7
DLCHD7.8
DLCHD7.9
DLCHD8.1
DLCHD8.2
DLCHD8.3
DLCHD8.4
DLCHD8.6
DLCHD8.7
DLCHD8.8
DLCHD8.9
DLCHD9.1
DLCHD9.2
DLCHD9.3
DLCHD9.4
DLCHD9.6
DLCHD9.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

10 Days or more

1.21650End Mill Shank3
1 Piece(s)Available

12 Days or more

1.41850End Mill Shank3
1 Piece(s)Available

8 Days or more

1.51850End Mill Shank3
1 Piece(s)Available

12 Days or more

1.82256End Mill Shank3
1 Piece(s)Available

12 Days or more

1.92256End Mill Shank3
1 Piece(s)Available

10 Days or more

2.12456End Mill Shank3
1 Piece(s)Available

8 Days or more

2.22556End Mill Shank3
1 Piece(s)Available

10 Days or more

2.43064End Mill Shank3
1 Piece(s)Available

10 Days or more

2.53064End Mill Shank3
1 Piece(s)Available

12 Days or more

2.63064End Mill Shank3
1 Piece(s)Available

12 Days or more

2.93364End Mill Shank3
1 Piece(s)Available

12 Days or more

3.53971End Mill Shank4
1 Piece(s)Available

10 Days or more

3.63971End Mill Shank4
1 Piece(s)Available

12 Days or more

3.73971End Mill Shank4
1 Piece(s)Available

12 Days or more

3.84375End Mill Shank4
1 Piece(s)Available

12 Days or more

3.94375End Mill Shank4
1 Piece(s)Available

10 Days or more

44375straight shank4
1 Piece(s)Available

12 Days or more

4.14389End Mill Shank6
1 Piece(s)Available

10 Days or more

4.24389End Mill Shank6
1 Piece(s)Available

10 Days or more

4.34789End Mill Shank6
1 Piece(s)Available

12 Days or more

4.54789End Mill Shank6
1 Piece(s)Available

8 Days or more

4.64789End Mill Shank6
1 Piece(s)Available

12 Days or more

4.74789End Mill Shank6
1 Piece(s)Available

12 Days or more

4.85294End Mill Shank6
1 Piece(s)Available

12 Days or more

4.95294End Mill Shank6
1 Piece(s)Available

12 Days or more

5.25294End Mill Shank6
1 Piece(s)Available

12 Days or more

5.35294End Mill Shank6
1 Piece(s)Available

8 Days or more

5.45799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.65799End Mill Shank6
1 Piece(s)Available

8 Days or more

5.75799End Mill Shank6
1 Piece(s)Available

12 Days or more

5.85799End Mill Shank6
1 Piece(s)Available

8 Days or more

6.263107End Mill Shank8
1 Piece(s)Available

8 Days or more

6.363107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.463107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.563107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.663107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.763107End Mill Shank8
1 Piece(s)Available

12 Days or more

6.969113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.169113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.269113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.369113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.469113End Mill Shank8
1 Piece(s)Available

8 Days or more

7.675119End Mill Shank8
1 Piece(s)Available

8 Days or more

7.775119End Mill Shank8
1 Piece(s)Available

12 Days or more

7.875119End Mill Shank8
1 Piece(s)Available

8 Days or more

7.975119End Mill Shank8
1 Piece(s)Available

8 Days or more

8.175125End Mill Shank10
1 Piece(s)Available

12 Days or more

8.275125End Mill Shank10
1 Piece(s)Available

8 Days or more

8.375125End Mill Shank10
1 Piece(s)Available

8 Days or more

8.475125End Mill Shank10
1 Piece(s)Available

12 Days or more

8.681131End Mill Shank10
1 Piece(s)Available

8 Days or more

8.781131End Mill Shank10
1 Piece(s)Available

12 Days or more

8.881131End Mill Shank10
1 Piece(s)Available

8 Days or more

8.981131End Mill Shank10
1 Piece(s)Available

8 Days or more

9.181131End Mill Shank10
1 Piece(s)Available

8 Days or more

9.281131End Mill Shank10
1 Piece(s)Available

8 Days or more

9.381131End Mill Shank10
1 Piece(s)Available

12 Days or more

9.481131End Mill Shank10
1 Piece(s)Available

8 Days or more

9.687137End Mill Shank10
1 Piece(s)Available

12 Days or more

9.787137End Mill Shank10

Loading...

Basic Information

Work Material Aluminum / Copper Tool Material Type High-speed steel Coating Presence Available
Coating Type DLC Oil-Hole Presence NA tip angle(Degree) 135
Units Ordered(Book) 1

Additional Products in this Category

Tech Support