(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A general-purpose end mill that can process anything from steel to stainless steel and aluminum.
Part Number |
---|
2SE1 |
2SE1.5 |
2SE2.5 |
2SE3 |
2SE3.5 |
2SE4 |
2SE4.5 |
2SE5 |
2SE6 |
2SE6.5 |
2SE7 |
2SE7.5 |
2SE8 |
2SE8.5 |
2SE9.5 |
2SE10 |
2SE11 |
2SE12 |
2SE13 |
2SE14 |
2SE15 |
2SE16 |
2SE20 |
2SE22 |
2SE28 |
2SE30 |
2SE32 |
2SE35 |
2SE42X42 |
2SE45X42 |
2SE48X42 |
2SE50X42 |
Loading...
work material | general steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard torsion (30-40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy