(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SG-FAX Roughing End Mill, Long Shank, SX Type SGFREX (Part Numbers)

SG-FAX Roughing End Mill, Long Shank, SX Type SGFREX
  • Volume Discount

Capable of high-efficiency roughing of materials from steel to stainless steel and aluminum. The notches have a fine pitch.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGFREX16
SGFREX20
SGFREX20N
SGFREX25
SGFREX30
SGFREX35
SGFREX40
SGFREX50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
1 Piece(s)Available

13 Days or more

16324161706414.3
1 Piece(s)Available

10 Days or more

20384201958018
1 Piece(s)Available

8 Days or more

2038420195--
1 Piece(s)Available

10 Days or more

254552521010023
1 Piece(s)Available

10 Days or more

3045525220--
1 Piece(s)Available

8 Days or more

3553632235--
1 Piece(s)Available

10 Days or more

4063632250--
1 Piece(s)Available

10 Days or more

5075642280--

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Alloy HSS
Machining Application Side / Groove Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support