(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Mill Geo Radius 4GEOLS-R

X's Mill Geo Radius 4GEOLS-R
  • Volume Discount

Ideal for deep corner rounding of molds and machine parts. High precision machining is possible even for deep engraving.

PDF

Part Number

Configured Part Number is shown.

Part Number
4GEOLS3R0.2
4GEOLS3R0.5
4GEOLS4R0.2
4GEOLS4R0.5
4GEOLS5R0.2
4GEOLS5R0.5
4GEOLS6R0.3
4GEOLS6R0.5
4GEOLS7R0.3
4GEOLS7R0.5
4GEOLS8R0.5
4GEOLS8R1
4GEOLS9R0.5
4GEOLS9R1
4GEOLS10R0.5
4GEOLS10R1
4GEOLS10R1.5
4GEOLS11R0.5
4GEOLS11R1
4GEOLS11R1.5
4GEOLS12R0.5
4GEOLS12R1
4GEOLS12R1.5
4GEOLS13R0.5
4GEOLS13R1
4GEOLS13R1.5
4GEOLS16R1
4GEOLS16R1.5
4GEOLS16R2
4GEOLS17R1
4GEOLS17R1.5
4GEOLS17R2
4GEOLS20R1
4GEOLS20R1.5
4GEOLS20R2
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)
1 Piece(s)Available

8 Days or more

30.24.560612-0.014~-0.0280.22.9312
1 Piece(s)Available

8 Days or more

30.54.560612-0.014~-0.0280.52.9312
1 Piece(s)Available

8 Days or more

40.2660616-0.020~-0.0380.23.8416
1 Piece(s)Available

8 Days or more

40.5660616-0.020~-0.0380.53.8416
1 Piece(s)Available

8 Days or more

50.27.560620-0.020~-0.0380.24.8520
1 Piece(s)Available

8 Days or more

50.57.560620-0.020~-0.0380.54.8520
1 Piece(s)Available

8 Days or more

60.3960624-0.020~-0.0380.35.8624
1 Piece(s)Available

8 Days or more

60.5960624-0.020~-0.0380.55.8624
1 Piece(s)Available

8 Days or more

70.310.5806--0.025~-0.0470.3-7-
1 Piece(s)Available

8 Days or more

70.510.5806--0.025~-0.0470.5-7-
1 Piece(s)Available

8 Days or more

80.51280834-0.025~-0.0470.57.7834
1 Piece(s)Available

8 Days or more

811280834-0.025~-0.04717.7834
1 Piece(s)Available

8 Days or more

90.513.5908--0.025~-0.0470.5-9-
1 Piece(s)Available

8 Days or more

9113.5908--0.025~-0.0471-9-
1 Piece(s)Available

8 Days or more

100.5151001042-0.025~-0.0470.59.71042
1 Piece(s)Available

8 Days or more

101151001042-0.025~-0.04719.71042
1 Piece(s)Available

8 Days or more

101.5151001042-0.025~-0.0471.59.71042
1 Piece(s)Available

8 Days or more

110.516.512010--0.032~-0.0590.5-11-
1 Piece(s)Available

8 Days or more

11116.512010--0.032~-0.0591-11-
1 Piece(s)Available

8 Days or more

111.516.512010--0.032~-0.0591.5-11-
1 Piece(s)Available

8 Days or more

120.5181201250-0.032~-0.0590.511.71250
1 Piece(s)Available

8 Days or more

121181201250-0.032~-0.059111.71250
1 Piece(s)Available

8 Days or more

121.5181201250-0.032~-0.0591.511.71250
1 Piece(s)Available

8 Days or more

130.519.513012--0.032~-0.0590.5-13-
1 Piece(s)Available

8 Days or more

13119.513012--0.032~-0.0591-13-
1 Piece(s)Available

8 Days or more

131.519.513012--0.032~-0.0591.5-13-
1 Piece(s)Available

8 Days or more

161241601666-0.032~-0.059115.51666
1 Piece(s)Available

8 Days or more

161.5241601666-0.032~-0.0591.515.51666
1 Piece(s)Available

8 Days or more

162241601666-0.032~-0.059215.51666
1 Piece(s)Available

8 Days or more

17125.517016--0.032~-0.0591-17-
1 Piece(s)Available

8 Days or more

171.525.517016--0.032~-0.0591.5-17-
1 Piece(s)Available

8 Days or more

17225.517016--0.032~-0.0592-17-
1 Piece(s)Available

8 Days or more

201302002082-0.032~-0.059119.52082
1 Piece(s)Available

8 Days or more

201.5302002082-0.032~-0.0591.519.52082
1 Piece(s)Available

8 Days or more

202302002082-0.032~-0.059219.52082

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support