(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aqua Drill Regular AQDR

Aqua Drill Regular AQDR
  • Volume Discount

A carbide drill that demonstrates outstanding performance in dry processing and high speed wet processing.
[Features]
· Adopts Aquacoat with excellent heat resistance and rich lubrication with the work material.
· Aqua coating and groove shape for excellent chipping discharge, enabling consistent hole drilling.
· Chipping resistance and corner abrasion resistance are improved due to the special cutting edge shape.
· High-speed wet machining is 2 to 3 times that of other companies' products, with dry machining efficiency equal to or greater than that of wet machining.
[Applications]
· Ideal for high-speed and long-life machining for anything from raw materials to high-hardness steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDR3.7
AQDR4.1
AQDR4.9
AQDR5.3
AQDR5.4
AQDR5.9
AQDR7.0
AQDR7.7
AQDR10.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

3.72456End Mill Shank4
1 Piece(s)Available

8 Days or more

4.12771End Mill Shank6
1 Piece(s)Available

8 Days or more

4.93377End Mill Shank6
1 Piece(s)Available

8 Days or more

5.33882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.43882End Mill Shank6
1 Piece(s)Available

8 Days or more

5.94185End Mill Shank6
1 Piece(s)Available

8 Days or more

74387End Mill Shank8
1 Piece(s)Available

8 Days or more

7.74892End Mill Shank8
1 Piece(s)Available

8 Days or more

1060110straight shank10

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence NA tip angle(Degree) 140
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support