(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill Bit, 3-Flute, AQD3F

Carbide Solid Drill Bits - Aqua Drill Bit, 3-Flute, AQD3F

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

3-flute carbide drill capable of high-precision drilling and reamer-less processing.
[Features]
· High-precision drilling is possible due to the 3-flute cutting edge excellent in cutting balance. It also supports reamer-less processing.
· Aqua Drill 3-Flute has a proprietary thinning shape and good sharpness for minimal cutting resistance.
· Highly lubricating aqua coating and groove shape for excellent chipping discharge without clogging, enabling consistent hole drilling.
[Applications]
· High-precision drilling is made possible by the 3-flute cutting edge with excellent cutting balance and negative corner with high centrality.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQD3F3.0
AQD3F3.01
AQD3F3.02
AQD3F3.03
AQD3F3.04
AQD3F3.05
AQD3F3.06
AQD3F3.07
AQD3F3.08
AQD3F3.09
AQD3F3.1
AQD3F3.2
AQD3F3.3
AQD3F3.4
AQD3F3.5
AQD3F3.6
AQD3F3.7
AQD3F3.8
AQD3F3.9
AQD3F3.11
AQD3F3.12
AQD3F3.13
AQD3F3.14
AQD3F3.15
AQD3F3.16
AQD3F3.17
AQD3F3.18
AQD3F3.19
AQD3F3.21
AQD3F3.22
AQD3F3.23
AQD3F3.24
AQD3F3.25
AQD3F3.26
AQD3F3.27
AQD3F3.28
AQD3F3.29
AQD3F3.31
AQD3F3.32
AQD3F3.33
AQD3F3.34
AQD3F3.35
AQD3F3.36
AQD3F3.37
AQD3F3.38
AQD3F3.39
AQD3F3.41
AQD3F3.42
AQD3F3.43
AQD3F3.44
AQD3F3.45
AQD3F3.46
AQD3F3.47
AQD3F3.48
AQD3F3.49
AQD3F3.51
AQD3F3.52
AQD3F3.53
AQD3F3.54
AQD3F3.55
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

31648straight shank3
1 Piece(s)Available

10 Days or more

3.011850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.021850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.031850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.041850End Mill Shank4
1 Piece(s)Available

10 Days or more

3.051850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.061850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.071850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.081850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.091850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.11850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.21850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.31850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.42052End Mill Shank4
1 Piece(s)Available

9 Days or more

3.52052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.62052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.72052End Mill Shank4
1 Piece(s)Available

9 Days or more

3.82254End Mill Shank4
1 Piece(s)Available

8 Days or more

3.92254End Mill Shank4
1 Piece(s)Available

8 Days or more

3.111850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.121850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.131850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.141850End Mill Shank4
1 Piece(s)Available

12 Days or more

3.151850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.161850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.171850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.181850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.191850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.211850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.221850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.231850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.241850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.251850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.261850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.271850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.281850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.291850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.311850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.321850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.331850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.341850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.351850End Mill Shank4
1 Piece(s)Available

8 Days or more

3.362052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.372052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.382052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.392052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.412052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.422052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.432052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.442052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.452052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.462052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.472052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.482052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.492052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.512052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.522052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.532052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.542052End Mill Shank4
1 Piece(s)Available

8 Days or more

3.552052End Mill Shank4

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Cast Iron Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence NA tip angle(Degree) 150
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support