(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Roughing Radius GSRE-R

GS MILL Roughing Radius GSRE-R
  • Volume Discount

Ideal for high-efficiency roughing during contour machining and corner rounding of materials from steel to stainless steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSRE4060SF-R05
GSRE4060SF-R10
GSRE4080SF-R05
GSRE4080SF-R10
GSRE4100SF-R10
GSRE4100SF-R15
GSRE4100SF-R20
GSRE4120SF-R10
GSRE4120SF-R15
GSRE4120SF-R20
GSRE4160SF-R20
GSRE4160SF-R25
GSRE4160SF-R30
GSRE4160SF-R40
GSRE4200SF-R25
GSRE4200SF-R30
GSRE4200SF-R40
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius r
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

11 Days or more

60.5135060.56
1 Piece(s)Available

8 Days or more

611350616
1 Piece(s)Available

8 Days or more

80.5196080.58
1 Piece(s)Available

8 Days or more

811960818
1 Piece(s)Available

8 Days or more

101227010110
1 Piece(s)Available

8 Days or more

101.52270101.510
1 Piece(s)Available

8 Days or more

102227010210
1 Piece(s)Available

8 Days or more

121267512112
1 Piece(s)Available

8 Days or more

121.52675121.512
1 Piece(s)Available

8 Days or more

122267512212
1 Piece(s)Available

8 Days or more

162329016216
1 Piece(s)Available

8 Days or more

162.53290162.516
1 Piece(s)Available

8 Days or more

163329016316
1 Piece(s)Available

8 Days or more

164329016416
1 Piece(s)Available

8 Days or more

202.538100202.520
1 Piece(s)Available

8 Days or more

2033810020320
1 Piece(s)Available

8 Days or more

2043810020420

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model radius
Processing Applications Plane / Side / Curved surface Coating TiAlN Helix Angle (Θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support