(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High precision machining is possible even for deep engraving.
Flute Diameter (D)(φ) | 6 | Work Material | general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium | Flute Length (ℓ)(mm) | 9 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 4 | Model | Square | Coating | TiAlN |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 60 | Length under neck ℓ2(mm) | 24 |
Processing Applications | Plane / Side / Groove / Inclined Cuts | Flute Shape | With Lead | Helix Angle (θ) | Powerful Torsion (45°-60°) |
O.D. Dc(mm) | 6 | Neck diameter D1(mm) | 5.8 |
Please check the type/dimensions/specifications of the part 4GEOLS6 in the X's Mill Geo Long Shank 4GEOLS series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy