(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL 2-Flute Blade 2.5D GSX2C-2.5D

GSX MILL 2-Flute Blade 2.5D GSX2C-2.5D
  • Volume Discount

Supports wet processing of raw materials through high-speed dry processing of high hardness materials. The blade edge is a Gash Land type.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSX20200C-2.5D
GSX20330C-2.5D
GSX20400C-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

254402
1 Piece(s)Available

8 Days or more

3.38.36453.3
1 Piece(s)Available

8 Days or more

4106454

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support