(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL 4-Flute Blade 4GS

GS MILL 4-Flute Blade 4GS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Supports a wide range of materials from raw materials to hardened materials. Suitable for finishing grooves and side surfaces.

PDF

Part Number

Configured Part Number is shown.

Part Number
4GS2
4GS2X4
4GS5
4GS8
4GS10
4GS12
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

253382
1 Piece(s)Available

8 Days or more

254402
1 Piece(s)Available

8 Days or more

5136505
1 Piece(s)Available

8 Days or more

8198608
1 Piece(s)Available

8 Days or more

1022107010
1 Piece(s)Available

8 Days or more

1226127512

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 4 Model Square
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape Sharp Edge
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support