(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Roughing GSRE

GS MILL Roughing GSRE
  • Volume Discount

Capable of high-speed and high-efficiency roughing of materials from steel to stainless steel.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSRE4060SF
GSRE4070SF
GSRE4080SF
GSRE4090SF
GSRE4100SF
GSRE4110SF
GSRE4120SF
GSRE4140SF
GSRE4160SF
GSRE4180SF
GSRE4200SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
Chamfer C
(mm)
1 Piece(s)Available

8 Days or more

61365060.3
1 Piece(s)Available

8 Days or more

71686070.3
1 Piece(s)Available

9 Days or more

81986080.4
1 Piece(s)Available

8 Days or more

919107090.4
1 Piece(s)Available

8 Days or more

10221070100.5
1 Piece(s)Available

8 Days or more

11221275110.5
1 Piece(s)Available

8 Days or more

12261275120.6
1 Piece(s)Available

8 Days or more

14261690140.7
1 Piece(s)Available

8 Days or more

16321690160.8
1 Piece(s)Available

8 Days or more

183220100180.9
1 Piece(s)Available

8 Days or more

203820100201

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of Flutes(sheet) 4 Model Roughing
Coating TiAlN Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support