(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tool Set / Tool Case S-7/S-107

Hand Tool Set / Tool Case S-7/S-107
  • Volume Discount

A medium-sized tool set and tool box that is compact, while still offering plenty of storage capacity.
[Features]
· Ideal for manufacturing facility maintenance work.
· Has storage space for testers, sprays, gloves, etc.
· S-107: Includes tool case and tool holster.
· Set includes 17 pieces.
[Applications]
· Ideal for at-home use, and also as factory or lab equipment.
· Ideal for facility equipment maintenance etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-7
S-107
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Set Content
(Points)
Case Color Mass
(g)
Corresponds To V Applicable Model Supplementary explanation Accessory
1 Piece(s)Available

9 Days or more

Tool Set-Trunk Case Type17Black2200100 V compatible-Input: 100 VAC. Slightly old-fashioned looking case, but has guaranteed usability. Items such as testers can be stored in the center partitions. Storage Case: S-107-
1 Piece(s)Available

9 Days or more

Tool BoxTool holder, bag---920-S-7-Shoulder Belt

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) 300×80×200 Material Vinyl Leather

Additional Products in this Category

Tech Support