(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hand Tool Set / Tool Case S-3/S-103

Hand Tool Set / Tool Case S-3/S-103
  • Volume Discount

Compact size small tool set and tool box.
[Features]
· It comes with a dedicated case for easy organizing.
· Weight is just 1 kg.
· Set includes 21 pcs.
· A carefully selected kit of frequently used tools.
[Applications]
· Ideal for camping, or as an on-board tool kit for automobiles or motorcycle maintenance, as well as fixtures for places ranging from household to factory laboratories.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-3
S-103
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Set Content
(Points)
Case Color Mass
(g)
Applicable Model Supplementary explanation
1 Piece(s)Available

8 Days or more

Tool Set-Zip type21Black1000-Compact set for precision work
1 Piece(s)Available

8 Days or more

Tool BoxOther---320S-3-

Loading...

  1. 1

Basic Information

Case Dimensions (Frontage x Depth x Height)(mm) 260×35×145 Material Vinyl Leather

Additional Products in this Category

Tech Support