(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Tool Set / Tool Case S-34/S-134

Hand Tool Set / Tool Case S-34/S-134

Move the mouse over the image to zoom

  • Volume Discount

A tool set with the tools necessary for school use.
[Features]
· With tool case.
· Standard tool set (small size).
[Applications]
· Ideal for school practica.

PDF

Part Number

Configured Part Number is shown.

Part Number
S-34
S-134
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Case Dimensions (Frontage x Depth x Height)
(mm)
Set Content
(Points)
Case Color Mass
(g)
Corresponds To V Applicable Model Supplementary explanation
1 Piece(s)Available

9 Days or more

Tool Set-Zip type260×35×14510Black1000100 V compatible-Input: 100 VAC Has all the tools necessary for school training. Storage Case: S-134
1 Piece(s)Available

12 Days or more

Tool BoxTool holder, bag-260×5 ×145--310-S-34-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Case Dimensions (Frontage x Depth x Height)
(mm)
Set Content
(Points)
Case Color Mass
(g)
Corresponds To V Applicable Model Supplementary explanation

Loading...

  1. 1

Basic Information

Material Vinyl Leather

Additional Products in this Category

Tech Support