(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set TSH430

Tool Set TSH430

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tool Set TSH430
  • Tool Set TSH430
  • Tool Set TSH430
  • Tool Set TSH430
  • Tool Set TSH430
  • Tool Set TSH430
  • Volume Discount

Portable tool set with flat top plate on V-type 3-tier metal case with double-door.
[Features]
· Set that adopts a new design ratchet offset wrench with 12.7 sq. drive.
· With plastic trays on all levels.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· It has an excellent storage capacity and work efficiency while compact.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, etc.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

TSH430

 
Part Number
TSH430
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 433×220×240
Set Content(Points) 52 Case Color Red Insertion Angle(mm) 12.7
Mass(g) 15100

Please check the type/dimensions/specifications of the part TSH430 in the Tool Set TSH430 series.

Additional Products in this Category

Tech Support