(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pen Case

Pen Case
  • Volume Discount

[Features]
· It is a pen case for worksite use.
· It is resistant to friction and excellent in water repellency.

Part Number

Configured Part Number is shown.

TC-PC-BK

Part Number
TC-PC-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Case color Black
Mass(g) 165 Width(mm) 200 Depth(mm) 40
Height(mm) 90 Trusco Code 392-6796 Features It is a pen case for worksite use. It is resistant to friction and excellent in water repellency.
Material Polyester

Please check the type/dimensions/specifications of the part TC-PC-BK in the Pen Case series.

Additional Products in this Category

Tech Support