(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Socket 4H-P

Screwdriver Bit Socket 4H-P

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Phillips screwdriver bit socket for hand tools with an insertion angle of 12.7 mm
[Features]
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4H-P2
4H-P3
4H-P4
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Hex Wrench Tip Shape Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

13 Days or more

57No.225
1 Piece(s)Available

8 Days or more

56No.324
1 Piece(s)Available

12 Days or more

56No.424

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Phillips (+) Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 22

Additional Products in this Category

Tech Support