(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extension bar available in 9 types. (6.35 insertion)
[Features]
· For when operation with a handle is not easy, in a deep and narrow place or the like.
· Various extension sizes are required for work in deep and narrow areas.
· Sizes requested by our customers have been added for a rich lineup of 9 types from 28 to 600 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number |
---|
206 |
207 |
EX20-028 |
EX20-075 |
EX20-100 |
EX20-200 |
EX20-300 |
EX20-400 |
EX20-600 |
Loading...
Single Item / Set | Single Item Extension Bar | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.35 |
---|---|---|---|---|---|
Socket Shape | Joint type | Flat Width (Dimension S) | 6.35 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 |
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 12.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy