(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Set of a standard socket and a handle.
[Features]
· Ideal for industrial machinery, automobiles, agricultural machinery, etc.
· Combination set with 6.35 and 9.5 mm insertion angle.
· 22 sockets, 11 handles.
· Ideal for tightening and loosening hex bolts, hex socket head bolts, etc.
· Mixed set convenient for tightening and loosening of small bolts and nuts in narrow places.
· New metal case, durable satin tray, new type ratchet handle adopted.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.
Single Item / Set | Set Product | Use | For handwork/joint for handwork type | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.35 |
---|---|---|---|---|---|
Socket Shape | Hexagonal/Double Hex/Joints | Flat Width (Dimension S) | 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 21 / 22 / 24 / 3 / 4 / 5 / 6 / 7 / 8 / 5.5 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 |
Handle Type ° | Ratchet / T Type Slide | Ratchet Handle Full Length Type | Standard | Ratchet Mechanism | Cam type |
Number of Ratchet Teeth | 30 |
Please check the type/dimensions/specifications of the part 230MX in the Mix Socket Wrench Set 230MX series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy