(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hexagon Socket Wrench Set H2072

Hexagon Socket Wrench Set H2072

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

9-piece set for hand tools with an insertion angle of 6.35 mm.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· A standard set of hexagon socket x 7 and handle x 2.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

H2072

 
Part Number
H2072
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hex/joints/Phillips (+)/slotted (-) for Hexagon socket head bolt Flat Width (Dimension S) 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Hex Wrench Tip Shape 0.8×6.0 / 6 Sq. / No. 2 Handle Type ° Ratchet Ratchet Handle Full Length Type Standard
Ratchet Mechanism Cam type Number of Ratchet Teeth 30

Please check the type/dimensions/specifications of the part H2072 in the Hexagon Socket Wrench Set H2072 series.

Additional Products in this Category

Tech Support