(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Hex) 4S

Deep Socket (Hex) 4S
  • Volume Discount

Long type socket for tightening and loosening hex bolts and nuts.
[Features]
· Total length: 83 mm.
· Insertion angle: 12.7 mm.
· Hex subtense with good access to hexagon bolts and nuts.
· Demonstrates power in tightening nuts in deep areas and protruding bolts/nuts.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4S-08L
4S-09L
4S-10L
4S-11L
4S-12L
4S-13L
4S-14L
4S-15L
4S-16L
4S-17L
4S-18L
4S-19L
4S-20L
4S-21L
4S-22L
4S-23L
4S-24L
4S-25L
4S-26L
4S-27L
4S-28L
4S-29L
4S-30L
4S-31L
4S-32L
4S-33L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

812.32297
1 Piece(s)Available

9 Days or more

913.52297
1 Piece(s)Available

12 Days or more

101522108
1 Piece(s)Available

12 Days or more

1116.222109
1 Piece(s)Available

9 Days or more

1217.5221110
1 Piece(s)Available

8 Days or more

1318.8221110
1 Piece(s)Available

8 Days or more

1420221211
1 Piece(s)Available

8 Days or more

1521221211
1 Piece(s)Available

12 Days or more

1623.0221214
1 Piece(s)Available

8 Days or more

1724231614
1 Piece(s)Available

12 Days or more

1825231615
1 Piece(s)Available

8 Days or more

1926241817
1 Piece(s)Available

13 Days or more

2028261816
1 Piece(s)Available

8 Days or more

2129261818
1 Piece(s)Available

8 Days or more

2230261818
1 Piece(s)Available

12 Days or more

2332281820
1 Piece(s)Available

8 Days or more

2433281820
1 Piece(s)Available

12 Days or more

2534.0281822
1 Piece(s)Available

8 Days or more

2635302022
1 Piece(s)Available

8 Days or more

2736302022
1 Piece(s)Available

12 Days or more

2838312122
1 Piece(s)Available

12 Days or more

2939312122
1 Piece(s)Available

12 Days or more

3040342225
1 Piece(s)Available

12 Days or more

3142342225
1 Piece(s)Available

12 Days or more

3243352225
1 Piece(s)Available

12 Days or more

3345352225

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 83

Additional Products in this Category

Tech Support