(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Twist Socket (12.7 mm Insertion Angle)

Twist Socket (12.7 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • B4TW-21
  • TB4TW05
  • Volume Discount

[Features]
· A tool for loosening bolts and stud bolts that have been stripped and become rounded.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

B4TW-24

Part Number
B4TW-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Special Width across flat dimension (S Measurement) 24 Overall length (L dimension)(mm) 42
Trusco Code 383-4891 Mass(g) 175 Features A tool for loosening bolts and stud bolts that have been stripped and become rounded.

Please check the type/dimensions/specifications of the part B4TW-24 in the Twist Socket (12.7 mm Insertion Angle) series.

Additional Products in this Category

Tech Support