(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Hex) (2S-03L)

Deep Socket (Hex) 2S-03L
  • Volume Discount

Long type socket with compact design that can be used for work in narrow places.
[Features]
· Total length: 51 mm.
· Hex subtense with good access to hexagon bolts and nuts.
· Compact design that's convenient for work in narrow areas.
[Applications]
· For work with long and extra-long bolts in piping, wiring, and long deep narrow spaces.
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
· For hexagon bolt/nut tightening and loosening work.

PDF

Part Number

Configured Part Number is shown.

2S-03L

 
Part Number
2S-03L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

361332.0

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 51

Please check the type/dimensions/specifications of the part 2S-03L in the Deep Socket (Hex) series.

Products like this...

Part Number
2S-04L
2S-05L
2S-06L
2S-07L
2S-08L
2S-09L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

47.01343
1 Piece(s)Available

12 Days or more

58.01354
1 Piece(s)Available

12 Days or more

691354.5
1 Piece(s)Available

9 Days or more

711.01365
1 Piece(s)Available

8 Days or more

811.41367
1 Piece(s)Available

12 Days or more

913.51367

Additional Products in this Category

Tech Support