(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Adapter 38

Socket Adapter 38
  • Volume Discount

Socket adapter that connects sockets and handles of differing insertion angles.
[Features]
· Concave 6.35 mm x Convex 9.5 mm.
· Firmly connects sockets and handles of differing insertion angles.
· Manual attachment tool.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

38

 
Part Number
38
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4 Total Length (L Size)(mm) 23
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 12.5

Please check the type/dimensions/specifications of the part 38 in the Socket Adapter 38 series.

Additional Products in this Category

Tech Support