(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cyclops Adapter 3/8

Part Number

Configured Part Number is shown.

003590

Part Number
003590
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Insertion Angle (mm) 9.5
Total Length (L Size)(mm) 44 Head Fixable Angle(°) 0、15、90 Feed angle(°) 5
Applicable Bit(mm) 6.35 JAN Code 4013288121301 Trusco Code 431-7238
Mass(g) 43

Please check the type/dimensions/specifications of the part 003590 in the Cyclops Adapter 3/8 series.

Additional Products in this Category

Tech Support