(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Tool Set TSS460

Tool Set TSS460

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A carefully selected portable tool set (basic type) that comes in a tool case (BX322).
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability with carefully selected tools.
· V type 2-tier double-opening metal case.
· A 46-piece set that includes a handle with 12.7 mm drive.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Also ideal for maintenance, on-site maintenance, and on-site repair of industrial machines.

PDF

Part Number

Configured Part Number is shown.

TSS460

 
Part Number
TSS460
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 433×220×195
Set Content(Points) 46 Case Color Orange Insertion Angle(mm) 12.7
Mass(g) 10600

Please check the type/dimensions/specifications of the part TSS460 in the Tool Set TSS460 series.

Additional Products in this Category

Tech Support