(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An extension bar used to extend a socket when operation with a handle is difficult in deep and narrow places.
[Features]
· Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like.
· Convex drive has been spherically machined, allowing it to be used even when tilted by 10°.
· 9.5 mm drive.
· In response to demand, more sizes have been added: now available in 5 types with overall length ranging from 32 to 400 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number |
---|
EX31-032 |
EX31-050 |
EX31-075 |
EX31-125 |
EX31-150 |
EX31-250 |
EX31-300 |
EX31-400 |
Part Number |
---|
Loading...
Single Item / Set | Single Item Extension Bar | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Socket Shape | Joint type | Flat Width (Dimension S) | 9.5 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 |
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy