(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex) 6D

Deep Socket (Double Hex) 6D
  • Volume Discount

Long socket for tightening and loosening hex bolts and nuts.
[Features]
· Deep socket for hand tool with 19 mm insertion angle. Total length: 100 mm.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
[Applications]
· Ideal for assembling and maintenance of large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6D-19L
6D-21L
6D-22L
6D-24L
6D-26L
6D-27L
6D-30L
6D-32L
6D-35L
6D-36L
6D-41L
6D-46L
6D-50L
6D-55L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

1928341416
1 Piece(s)Available

12 Days or more

2130341518
1 Piece(s)Available

12 Days or more

2232341518
1 Piece(s)Available

12 Days or more

2434.0341720
1 Piece(s)Available

12 Days or more

2637351922
1 Piece(s)Available

8 Days or more

2738361922
1 Piece(s)Available

8 Days or more

3042392125
1 Piece(s)Available

8 Days or more

3244402125
1 Piece(s)Available

12 Days or more

3548402325
1 Piece(s)Available

8 Days or more

3650402430
1 Piece(s)Available

8 Days or more

4155.5442735
1 Piece(s)Available

8 Days or more

4662.5452735
1 Piece(s)Available

12 Days or more

5067.5482738
1 Piece(s)Available

12 Days or more

5576.0503541

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 100

Additional Products in this Category

Tech Support