(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Sockets (12-Point) 8D

Sockets (12-Point) 8D
  • Volume Discount

A socket wrench that is ideal for tightening/loosening hexagonal bolts/nuts with a double-hex structure.
[Features]
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
[Applications]
· Ideal for assembling and maintenance of large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8D-27
8D-30
8D-32
8D-35
8D-36
8D-38
8D-41
8D-46
8D-50
8D-54
8D-55
8D-58
8D-60
8D-63
8D-65
8D-67
8D-70
8D-71
8D-75
8D-77
8D-80
8D-85
8D-90
8D-95
8D-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

276040461922380
1 Piece(s)Available

8 Days or more

306244482125455
1 Piece(s)Available

12 Days or more

326250502125-
1 Piece(s)Available

12 Days or more

356552522325600
1 Piece(s)Available

8 Days or more

366554512430-
1 Piece(s)Available

9 Days or more

386855552530700
1 Piece(s)Available

12 Days or more

417060512735-
1 Piece(s)Available

12 Days or more

467966573435-
1 Piece(s)Available

10 Days or more

508272573538-
1 Piece(s)Available

12 Days or more

5486787837411400
1 Piece(s)Available

8 Days or more

558680583741-
1 Piece(s)Available

12 Days or more

5889838338411500
1 Piece(s)Available

12 Days or more

6091855840--
1 Piece(s)Available

12 Days or more

6395898946-1900
1 Piece(s)Available

8 Days or more

6595906046--
1 Piece(s)Available

12 Days or more

67100939349-2000
1 Piece(s)Available

12 Days or more

70105976051--
1 Piece(s)Available

12 Days or more

71105989851-2300
1 Piece(s)Available

12 Days or more

751101036553--
1 Piece(s)Available

12 Days or more

7711010610653-2800
1 Piece(s)Available

12 Days or more

8011511011056-3100
1 Piece(s)Available

9 Days or more

8512011711761-3700
1 Piece(s)Available

12 Days or more

9012512012063-3870
1 Piece(s)Available

12 Days or more

9513012612667-4320
1 Piece(s)Available

12 Days or more

100135132132711034660

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Drive (For Electric Drill, Shaft Dimension) (Inches) 1

Additional Products in this Category

Tech Support